Eaton Logo

Din rail

Is there a 15V power supply available?

The PSU-15-DIN is a 15Vdc 20W dinrail mounted power supply, 1 module width (17.5mm). The number of devices that can be powered from this power supply will Read more...

0-10V lights not turning off completely?

0-10V is distinct from 1-10V in that power does not need to be switched off to achieve zero illumination from the light source. For 0-10V to work, both Read more...

What is the maximum loading for an SCS0810 Switched Din rail module?

Outputs are individually rated for 10A with a maximum module loading of 16A. Consult the product datasheet for more information or contact Technical Read more...

What are the dimensions of an SCMS0810 Din rail Switched module?

The dimensions (mm) are 90hx160w58d. Read more...

If DALI wires are connected to 240V AC voltage what will happen?

If 240Vac is applied to the DALI control pair this is highly likely to damage the DALI controller and any devices connected to this DALI network (ballasts, Read more...

What are the dimensions of an SCMS0410 Din rail Switched module?

The dimensions (mm) are 90hx160w58d. Read more...

What is the maximum loading for an SCMA0402 Adaptive Din rail module?

Outputs are individually rated for 2.5A with a maximum module loading of 10A. Consult the product datasheet for more information or contact Technical Read more...

What is the maximum loading for an SCMC0410 Din rail Curtain Controller module?

Outputs are individually rated for 10A with a maximum module loading of 40A. Consult the product datasheet for more information or contact Technical Read more...

What is the maximum loading for an SCMR0816 Switched Relay Din rail module?

Outputs are individually rated for 16A. Consult the product datasheet for more information or contact Technical Support with any specific loading Read more...

What is the maximum loading for an SCS0410 Switched Din rail module?

Outputs are individually rated for 10A with a maximum module loading of 16A. Consult the product datasheet for more information or contact Technical Read more...

What is the maximum loading for an SCH0410 Inductive Source Controller?

Outputs are individually rated for 10A with a maximum module loading of 16A. Consult the product datasheet for more information or contact Technical Read more...

What is the maximum loading for an SCMI0402 Inductive Din rail module?

Outputs are individually rated for 10A with a maximum module loading of 16A. Consult the product datasheet for more information or contact Technical Read more...

What is the maximum number of modules that can be connected to an MPM2400 Din rail Master Processor?

The maximum number of outputs that an MPM2400 can control is 24, so the quantity of Din rail modules is dependent on their total number of outputs (some Read more...

What are the dimensions of an SCMD6400 Din rail Addressable DALi Controller?

The dimensions (mm) are 90hx160w58d. NOTE: This unit does not require connection to an MPM2400 Master Processor Read more...

What are the dimensions of an SCMA0402 Din rail Adaptive module?

The dimensions (mm) are 90hx227w48d. NOTE: This unit does not require connection to an MPM2400 Master Processor. Read more...

What are the dimensions of an SCMR0816 Din rail Switched module?

The dimensions (mm) are 90hx160w58d. Read more...

What are the dimensions of an SCMC0410 Din rail Curtain Controller module?

The dimensions (mm) are 90hx160w58d. Read more...

What are the dimensions of an SCMH0410 Din rail HF Ballast module?

The dimensions (mm) are 90hx160w58d. Read more...

What are the dimensions of an SCMI0402 Din rail Inductive module?

The dimensions (mm) are 90hx160w58d. Read more...

What are the dimensions of an MPM2400 Din rail Master Processor?

The dimensions (mm) are 90hx160w58d. Read more...

What is the maximum quantity of blinds / curtains that can be connected to an SCMC0410 Din rail module?

The RI-2 Relay Interface has 4 x 10A change-over relay outputs available, but maximum quantity of motors that can be connected will vary acccording to the Read more...